??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
120347
Bushing Symbol
SH-5/8
Bore
5/8 Inch
Bushing Keyway
3/16x3/32 Inch
Shaft Keyseat (Ref)
3/16x3/32 Inch
Bushing Torque Capacity
3.500 Lb-in
A
0.43 Inch
B Diameter
1.88 Inch
C Hub Dia.-CI 30 Iron
4.75 Inch
C Hub Dia.-Steel
3.00 Inch
D Diameter
2.63 Inch
E
1.31 Inch
F
0.81 Inch
G
0.12 Inch
Average Weight
0.9 Lbs
Bolt Circle
2.25 Inch
Number of Screw
3
Screw Size
1/4x1-3/8 Inch
Screw Torque
108 Lb-in
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
0.59 Inch
Required Wrench Clearence L-Install Conventional Mounting
2.66 Inch
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
1.56 Inch
Required Wrench Clearance M-Remove Conventional Mounting
3.63 Inch
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
1.56 Inch
Required Wrench Clearance L-Install Reverse Mounting
3.63 Inch
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
2.13 Inch
Required Wrench Clearance M-Remove Reverse Mounting
4.18 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.